Updating 3D model please wait...

HTD: 520-5M-15


Adobe 3D PDF help

Product Details

Documentation
Find Distributor
Product Number 92932712
Product Name PowerGrip HTD
Profile HTD
Pitch 5 mm
Number of Teeth 104
Top Belt Width per strand (inch) 0.59
Top Belt Width per strand (mm) 15
Length (inch) 20.47
Length (mm) 520
Core Material Chloroprene
Tensile Cord Fiberglass
Fabric Cover Nylon
RMA Oil and Heat Resistant Yes
RMA Static Conductive No
Weight (lbs) 0.07