Updating 3D model please wait...
Home
>
Synchronous Belts and Sprockets
>
Belts
>
PowerGrip
>
GT
>
1040-8MGT-30
GT:
1040-8MGT-30
Download CAD
View 3D Model
View 2D Model
Product Details
Documentation
Find Distributor
Find Corresponding Metal
Industrial Power Transmission Systems Catalog
Belt Drive Preventive Maintenance & Safety Manual
Light Power Drive Design Manual
PowerGrip Drive Design Manual
Belt/Sprocket Interchange Guide
White Paper - Trends in PT: Synchronous Belt Drives
2D Specification Sheet
Related Products
Related Products
Product Number
92070034
Product Name
PowerGrip GT2
Profile
GT
Pitch
8 mm
Number of Teeth
130
Top Belt Width per strand (inch)
1.18
Top Belt Width per strand (mm)
30
Length (inch)
40.94
Length (mm)
1,040
Core Material
Chloroprene
Tensile Cord
Fiberglass
Fabric Cover
Nylon
RMA Oil and Heat Resistant
Yes
RMA Static Conductive
No
Weight (lbs)
0.35
©
2019
. The Gates Corporation. All rights reserved.
Privacy
Terms Of Use