Updating 3D model please wait...
Home
>
Synchronous Belts and Sprockets
>
Belts
>
Poly Chain
>
8MGT-1440-21
Poly Chain:
8MGT-1440-21
Download CAD
View 3D Model
View 2D Model
Product Details
Documentation
Find Distributor
Find Corresponding Metal
Industrial Power Transmission Systems Catalog
Belt Drive Preventive Maintenance & Safety Manual
Poly Chain GT Carbon Drive Design Manual
Product Literature
Belt/Sprocket Interchange Guide
Poly Chain Handling
White Paper - Making Roller Chain Obsolete
White Paper - Trends in PT: Synchronous Belt Drives
2D Specification Sheet
Application Note on 15% Increase in Horsepower
Related Products
Related Products
Product Number
92741180
Product Name
Poly Chain GT Carbon
Profile
GT
Pitch
8 mm
Number of Teeth
180
Top Belt Width per strand (inch)
0.83
Top Belt Width per strand (mm)
21
Length (inch)
56.69
Length (mm)
1,440
Core Material
Polyurethane
Tensile Cord
Carbon
Fabric Cover
Blue Nylon
RMA Oil and Heat Resistant
Yes
RMA Static Conductive
No
Weight (lbs)
0.33
©
2019
. The Gates Corporation. All rights reserved.
Privacy
Terms Of Use