Updating 3D model please wait...
Home
>
Synchronous Belts and Sprockets
>
Metal
>
PowerGrip
>
GT
>
P24-8MGT-20
GT:
P24-8MGT-20
Download CAD
View 3D Model
View 2D Model
Product Details
Documentation
Find Distributor
Industrial Power Transmission Systems Catalog
Belt Drive Preventive Maintenance & Safety Manual
Light Power Drive Design Manual
PowerGrip Drive Design Manual
Taper-Lock and QD Bushing Installation and Removal
Belt/Sprocket Interchange Guide
Made to Order Metal
White Paper - Trends in PT: Synchronous Belt Drives
2D Specification Sheet
Product Number
77082024
Product Name
PowerGrip
Profile
GT
Pitch
8 mm
Number of Grooves
24
Top Belt Width per strand (inch)
0.79
Top Belt Width per strand (mm)
20
Core Material
Ductile Iron
Weight (lbs)
0.72
Bushing Number
1108
Bushing Style
Taper-Lock
Flange Outer Diameter (inch)
2.76
Pitch Diameter (inch)
2.41
Min Bore Range (inch)
1/2
Min Bore Range (inch)
0.50
Max Bore Range (inch)
1 1/8
Max Bore Range (inch)
1.13
©
2019
. The Gates Corporation. All rights reserved.
Privacy
Terms Of Use