Updating 3D model please wait...
Home
>
V-Belts and Sheaves
>
Belts
>
Classical (A - E)
>
Hi-Power II
>
A37
Hi-Power II:
A37
Download CAD
View 3D Model
View 2D Model
Product Details
Documentation
Find Distributor
Find Corresponding Metal
Industrial Power Transmission Systems Catalog
Belt Drive Preventive Maintenance & Safety Manual
Heavy Duty Drive Design Manual
2D Specification Sheet
Related Products
Related Products
Product Number
90022037
Product Name
Hi-Power II
V-belt Cross Section
A
Top Belt Width per strand (inch)
1/2
Top Belt Width per strand (inch)
0.50
Top Belt Width per strand (mm)
13
Nominal Thickness (inch)
5/16
Nominal Thickness (inch)
0.31
Nominal Thickness (mm)
8
Length (inch)
39.00
Length (mm)
991
Length Type
Outside Circumference
Number of Strands
1
Core Material
General Purpose (diene)
Tensile Cord
Polyester
Fabric Cover
Single Layer
RMA Oil and Heat Resistant
Yes
RMA Static Conductive
Yes
Matching
V80
Weight (lbs)
0.20
©
2019
. The Gates Corporation. All rights reserved.
Privacy
Terms Of Use